Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
Create signals that conform to 3GPP 5G NR standards with Keysight signal generators.
Create signals that conform to 3GPP 5G NR standards with Keysight signal generators.
N7631EMBC
Create signals that conform to 3GPP 5G NR standards with Keysight signal generators.
Keysight 89601200C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF/BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances
Keysight 89601200C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF/BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances
89601200C
Keysight 89601200C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF/BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances
High-fidelity geometry-based channel modeling for advanced wireless system validation
High-fidelity geometry-based channel modeling for advanced wireless system validation
F9860000A
High-fidelity geometry-based channel modeling for advanced wireless system validation
Keysight’s industry-leading Channel Studio software supports a vast range of both stochastic and deterministic radio frequency (RF) ray tracing channel models. Channel Studio software enables the creation of scenarios with user defined number of radios and links, mobility and antenna system definitions combined with industry standard or user defined channel models. An easy-to-use intuitive user interface provides numerical data and graphs to validate and document the model properties.
The modeling capabilities include multi-cell, multi-device scenarios with dynamic mobile speed and multipath profiles, link delay and Doppler modeling, and antenna model embedding for base stations and mobile radios. Multi-antenna and antenna array model embedding supports emulation of realistic and time variant multiple-input multiple-output (MIMO) correlations and beamforming for single or multiple users (multi-user MIMO or MU-MIMO).
Application areas:
Validate the real-world performance of 5G devices in a laboratory.
Validate the real-world performance of 5G devices in a laboratory.
C8709000A
Validate the real-world performance of 5G devices in a laboratory.
The Virtual Drive Test Software enables you to efficiently analyze the performance of 5G new radio (NR) devices deployed in non-standalone (NSA) or standalone (SA) networks and under various mobility scenarios.
The user-friendly WaveJudge software greatly simplifies test set up and provides quick graphic confirmation of the test configuration. Its outstanding visual analysis tools can be expanded to troubleshoot in cross-platform environments thanks to its powerful import and export features.
The user-friendly WaveJudge software greatly simplifies test set up and provides quick graphic confirmation of the test configuration. Its outstanding visual analysis tools can be expanded to troubleshoot in cross-platform environments thanks to its powerful import and export features.
WJ001000A
The user-friendly WaveJudge software greatly simplifies test set up and provides quick graphic confirmation of the test configuration. Its outstanding visual analysis tools can be expanded to troubleshoot in cross-platform environments thanks to its powerful import and export features.
Quickly evaluate wireless traffic captured during field or lab testing with the powerful graphical user interface of WaveJudge software. Its strong focus on visual troubleshooting and intuitive graphical analysis makes it an excellent tool for analyzing the interaction between PHY and upper layer protocols of 5G NR, NTN, Wi-Fi, LTE, V2X, and IoT technologies. Easily identify errors in message timing, parameter values, or sequence, and troubleshoot issues with full decoding of traffic in the Messages List. Investigate intermittent issues with insightful graphical visualizations correlated to selected messages.
With robust import and export capabilities, WaveJudge software enables seamless visual analysis across different platforms. The same software can be used with WaveJudge hardware platforms, where its user-friendly control interface simplifies test setup and provides instant graphical confirmation of test configurations.
Perform spherical antenna pattern measurements and phased array calibration with high accuracy and speed.
Perform spherical antenna pattern measurements and phased array calibration with high accuracy and speed.
S7601A
Perform spherical antenna pattern measurements and phased array calibration with high accuracy and speed.
The S7601A Antenna Measurement Toolset is a comprehensive solution to test and verify different types of antennas for cellular, automotive and satellite communication with the help of the following components.
The F9650A is Keysight’s compact antenna test range (CATR) solution offering quiet zone diameters of 30, and 40 cm in a modular format for operation from 6-110 GHz for full conformance, spurious emissions, and antenna design testing; extreme temperature condition (ETC) is an option. For larger required test volumes and devices, as well as lower frequencies, full sized anechoic chambers are also available.
For phased arrays and passive antenna pattern measurements, Keysight’s F7601000A Antenna Measurement Toolset Application provides the following options.
Keysight’s antenna test solutions can be configured with a variety of RF and radio communication test equipment, including Keysight’s popular line of vector network analyzers, such as our PNA-X series.
Read more about phased array antenna testing in this solution brief.