Source / Measure Unit (SMU) Modules, N6700 Power System

Highlights
Extend Battery Life of Portable Devices
Portable devices use idle and sleep states to minimize current and extend battery life. An active state that transfers data can use 1,000 times more current. Seamless current ranging captures large active currents and small idle currents in the same waveform. Measure currents accurately down to microampere and nanoampere with Keysight's source / measure units.
- voltage: 2-quadrant 0 to 20 V, 4-quadrant -20 to 20 V
- current: -3 to 3 A or -8 to 8 A
- power: 20 W single wide and 80 W double wide
- emulate a battery; stable glitch-free sourcing and sinking
- programmable output resistance to mimic a battery
- data logging of voltage and current at 200 kSa/s
- accurate current measurements with seamless ranging
- characterizes sleep, idle, and active currents
- analyzes a device and battery with voltmeter mode
- includes a quick disconnect connector
Key Specifications
Find the Model that's Right for You
Ant.
A unidade de alimentação e medição (SMU) Keysight N6784A foi projetada para uso geral de alimentação e medição de precisão.
The N6785A is a source/measure unit (SMU) designed specifically for battery drain analysis of large mobile, battery-powered devices up to 20 V, up to 8 A, up to 80 W.
The Keysight N6781A is a source/measure unit (SMU) designed specifically for battery drain analysis.
The Keysight N6783A-BAT Battery Charge/Discharge module is a basic 2-quadrant module designed to be used by battery-powered (mobile) device designers.
A unidade de alimentação e medição (SMU) Keysight N6782A foi projetada especificamente para testes funcionais avançados.
Avançar
EXTEND THE CAPABILITIES
Garantia, Calibração e Serviços
Want help or have questions?