Product Fact Sheets
Models from 13 GHz to 110 GHz of full bandwidth
For more than two decades, Keysight Infiniium oscilloscopes have been advancing the way engineers develop and validate their designs, understand complex issues, ensure superior product quality, and bring next-generation technologies to market faster. Insatiable demand for better performance, shorter design cycles, and faster systems, with ever more bandwidth, has driven the need for a new class of ultra-high-performance oscilloscopes.
That’s the promise delivered by Keysight’s Infiniium UXR-Series real-time oscilloscopes. They offer the industry’s widest range of models, from 13 GHz to 110 GHz of full bandwidth on up to four channels per frame, with sample rates as high as 256 GSa/s. They are undeniably the fastest, highest-bandwidth, lowest-noise, best-signal-fidelity, and most powerful oscilloscopes in the world.
Key benefits of the Infiniium UXR-Series oscilloscopes
Infiniium UXR-Series key benefits
• More accurate
• 4x more vertical resolution with 10-bit ADC
• lowest-noise high-performance oscilloscope
• most ENOB at any vertical scale or bandwidth
• lowest jitter measurement floor in the industry
• Hardware-accelerated analysis
• 100x faster waveform plotting
• 50x faster mmWave analysis with DDC
• up to 20x faster NRZ and PAM4 eye rendering
• 6x faster equalization (DEF, FFE, and CTLE)
• full bandwidth edge triggering to 110 GHz
• Multipurpose
• time and frequency domain analysis
• industry’s best wideband EVM results
• Fully upgradable and expandable
尋找感興趣的產品?