尋找感興趣的產品?
Highlights
Keysight PathWave Test Executive for Manufacturing (PTEM) — Developer Version is a software plug-in designed to enhance the user experience when developing automated test programs with the Keysight PathWave Test Automation Platform (TAP). PathWave Test Executive for Manufacturing software eliminates the need for users to maintain or develop a test platform, especially in a manufacturing environment where a high mix of products exists. Maintaining, enhancing, and controlling a test execution platform could become challenging. The development of a test execution platform should not be a priority for valuable resources — instead, the primary focus should be on optimizing and improving test coverage.
PathWave PTEM can help you:
- Minimize programming and coding effort, and promote code reuse with a common platform.
- Create high-level steps, share with other users, and benefit from test standardization for repeatable use cases.
- Visualize instrument and switch connections with the graphical switch manager.
- Experience an intuitive tool with features and tools.
- Obtain a set of library functions for multiple Keysight instruments at no extra cost.
- KS8328B developer version requires KS8400B PathWave Test Automation.
- Keysight PathWave Test Executive for Manufacturing KS8329B — Deployment Version.
- Software licenses are available as node-locked, transportable, or floating.
- Licenses are available for purchase with 6-, 12-, 24- or 36-month support.
Free Trials
Get a 30-day trial license for the KS8328A PathWave Test Executive for Manufacturing — Developer Version.
Extend the Capabilities of Your KS8328B
Featured Resources for KS8328B PathWave Test Executive for Manufacturing Developer Version
Want help or have questions?