Choose a country or area to see content specific to your location
確認您的國家或地區
請確認
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight N2263A是一個32位元的數位I/O模組,它提供32位元的雙向線路及三種信號交換(handshake)和控制線路。32位元的I/O線路可以是與TTL相容的輸入/輸出,或與TTL相容的輸入和最高到42 V的開集極輸出。32位元的I/O線路可個別設定(按位元)成一個32位元埠、4個獨立的8位元埠、或2個獨立的16位元埠。在每個頻道使用Zener二極體,可提供電壓過載保護(>42VDc),包括ESD保護在內。每個I/O線路最大可吸汲0.6 A的電流,以控制外部裝置,包括:
I/O和信號交換線路的極性可在正或負邏輯模式下操作。利用三種控制線路(PCTL、I/O和PFLG),可以定義與周邊設備通訊用的五種信號交換模式。此模組未提供連接端子。螺帽接線端、彎型和插入式端點區塊模組及DIN96對D25/50接線,可以幫您輕鬆完成接線工作。