尋找感興趣的產品?
MXR2BW is a post-purchase upgrade in bandwidth (the MXR-Series' maximum possible bandwidth is 6 GHz). Every model is calibrated to 6 GHz from the factory, so bandwidth upgrades require no further calibration outside of the standard recommended interval.
HIGHLIGHTS
Keysight Infiniium MXR-Series oscilloscopes can be upgraded after purchase up to a maximum bandwidth of 6 GHz. You can upgrade from your present model's bandwidth to a higher bandwidth at any time with the following part numbers (based on whether it's a 4-channel or 8-channel model):
| Bandwidth Upgrade | 4-Channel Model | 8-Channel Model | |
|---|---|---|---|
| From 500 MHz... | …to 1 GHz | MXR2BW-001 | MXR2BW-016 |
| …to 2 GHz | MXR2BW-002 | MXR2BW-017 | |
| …to 2.5 GHz | MXR2BW-003 | MXR2BW-018 | |
| …to 4 GHz | MXR2BW-004 | MXR2BW-019 | |
| …to 6 GHz | MXR2BW-005 | MXR2BW-020 | |
| From 1 GHz… | …to 2 GHz | MXR2BW-006 | MXR2BW-021 |
| …to 2.5 GHz | MXR2BW-007 | MXR2BW-022 | |
| …to 4 GHz | MXR2BW-008 | MXR2BW-023 | |
| …to 6 GHz | MXR2BW-009 | MXR2BW-024 | |
| From 2 GHz… | …to 2.5 GHz | MXR2BW-010 | MXR2BW-025 |
| …to 4 GHz | MXR2BW-011 | MXR2BW-026 | |
| …to 6 GHz | MXR2BW-012 | MXR2BW-027 | |
| From 2.5 GHz… | …to 4 GHz | MXR2BW-013 | MXR2BW-028 |
| …to 6 GHz | MXR2BW-014 | MXR2BW-029 | |
| From 4 GHz… | …to 6 GHz | MXR2BW-015 | MXR2BW-030 |
Every model is calibrated to 6 GHz from the factory, so bandwidth upgrades require no further calibration outside of the standard recommended interval. You do not need to ship your scope to Keysight for this post-purchase upgrade.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助