Multiple programmatic interfaces enable easy integration into existing test environments
Built-in pre-amp for low-level measurements
Image protected conversion–no need for a preselector
Performance characteristics
40 MHz bandwidth (3dB)
PXI 1-slot 3U
Operating range: -160 to -30 dBm (nominal)
The Keysight M9351A PXI downconverter converts RF signals from 50 MHz to 2.9 GHz into baseband frequency signals for use with Keysight’s newest generation of PXI digitizers.
The built-in pre-amp enables very low level signal measurements, down to -160 dBm, and the built-in calibration simplifies system power budget calculations.