Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
是德E4419B是一台低價、高效能、雙重頻道的可程式功率錶。它與8480系列和E系列功率感應器(E9320A系列除外)完全相容。依使用的感應器而定,E4418B可在9 kHz到110 GHz的頻率範圍內量測-70 dBm到+44 dBm。
E4419B是專為工作檯和自動測試儀器(ATE)的使用而設計,能執行快速(搭配E系列感應器,每秒最多可提供100個讀值)、準確且可重複的功率量測。
E4419B是一個純雙重頻道功率錶,這表示您可以在顯示幕上同時看到兩個功率讀值。