• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Quantum Design and Test right arrow Photonic and Optical Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Quantum Design and Test right arrow Photonic and Optical Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        了解詳情
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • E1711A Sensor Head [已停產]

    E1711A Sensor Head

    產品狀態
    已停產
    已停產
    Technical Support
    技術支援
    Prev
    替代品
    Image for
    此產品沒有替代產品。
    與我們聯絡
    Next
    • 產品概述與特色
    • 採購後升級選項
    • 資源

    HIGHLIGHTS

    The Keysight E1711A Sensor Head is designed for use in high-performance linear and angular encoder systems. When combined with a Keysight scale axis board and an appropriate scale, it forms an encoder with sub-nanometer linear / nanoradian angular resolution. These encoders are ideally suited for high-resolution metrology and precision positioning applications such as hard disk servo-track writing and precision stages.

    The Keysight E1711A uses a near-infrared laser diode and a proprietary 90-element photodetector array to interferometrically read the scale. Multiple scale lines are imaged onto the detector to provide immunity to contamination and imperfections in the scale. The optical design makes the measurement insensitive to air turbulence and other atmospheric effects, as well as to variations in the wavelength of the emitted laser radiation.

    The output of the Keysight E1711A is a three-phase signal of extremely accurate sine waves. The phases are matched in amplitude and offset to allow a high degree of interpolation without loss of accuracy.

    The illuminating laser beam and the read optics are pre-aligned with reference to the E1711A mounting feet and two precision tooling holes machined into the back of the sensor head. This enables rapid installation without need for individual adjustment to achieve the needed system alignment.

    • Extremely pure output signals for deep interpolation and high resolution
    • Proprietary optical design for immunity to environmental errors
    • Mechanically-referenced optics and wide tolerances for easy installation
    • Laser Output - Wavelength: 785 nm (nominal), Power: 3 mW maximum
    • Electrical Outputs (signal type): Sine wave, three phases 120°apart
    • Installation Requirements (relative to the scale)
    • Standoff: 20.2 mm ± 0.1 mm. Standoff is defined as the distance from the Sensor Head mounting surface, i.e. the back of the sensor head, to the front surface of the scale
    • Pitch/Roll/Yaw: 0 degrees ± 0.25 degrees
    • Scale Requirements - Pitch: 10 µm; duty cycle: 50%mark:space, and reflectivity: > 70% @ 785 nm
    • Power Requirements - +5 Vdc @ < 200 mA, -5 Vdc @ < 90 mA
    • Operating Temperature: 15 - 40°C
    • Size - 61 mm x 33 mm x 17.2 mm (2.40 in x 1.30 in x 0.68 in)
    • Weight: 65.5 g