• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Quantum Design and Test right arrow Photonic and Optical Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Quantum Design and Test right arrow Photonic and Optical Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        了解詳情
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • 3569A Hand-held Realtime Dual Channel Dynamic Signal Analyzer [已停產]

    3569A Hand-held Realtime Dual Channel Dynamic Signal Analyzer

    產品狀態
    已停產
    已停產
    Technical Support
    技術支援
    Calibration and Repair
    校驗與維修
    預約服務
    Prev
    替代品
    Image for 35670A FFT 動態信號分析儀,直流至 102.4 kHz
    35670A FFT 動態信號分析儀,直流至 102.4 kHz
    查閱產品資訊
    |
    購買或租賃選項
    Next
    • 產品概述與特色
    • 採購後升級選項
    • 資源

    HIGHLIGHTS

    The Keysight 3569A is a portable, battery-powered real-time frequency analyzer designed for onsite product-noise characterization, including real time sound intensity analysis. Octave and 1/3-octave resolution measurements are made in real time. For tonal measurements of single frequencies or narrowband signals, the optional FFT mode provides from 100 to 1600 lines of linear frequency resolution for high accuracy.

    The sound-intensity mode in the 3569A can be used to identify noise sources or measure sound power. Individual surface areas are entered into a sound-power measurement table and sound-power is automatically calculated at the end of the measurement. Sound-intensity probes are directly compatible.

    Reverberation time analysis can be added as an option. An Integrated Electronics Piezo Electric (IEPE) and microphone input mode can directly power accelerometers (with a 4 mA constant current supply) and microphones so external signal conditioning is not required. Built in pink and white noise sources provide a convenient source for reverberation time and stimulus/response measurement.

    • Measurement Lab in a Portable Package
    • Real-time Octave Analysis
    • Real-time Intensity (Opt AY1)
    • Narrowband Spectrums (Opt AY2)
    • Reverberation Time (AY3)
    • Computes Sound Power using Sound Intensity automatically (OptAY1)
    • Computes Excedences for Sound Levels
    • Lightweight (3.2 kg / 7 lbs) and battery powered
    • Multispectrum display
    • Store thousands of measurements internally
    • Built-in Noise Source