• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Quantum Design and Test right arrow Photonic and Optical Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Quantum Design and Test right arrow Photonic and Optical Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        了解詳情
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • 10895A VMEbus Laser Axis Board [已停產]

    10895A VMEbus Laser Axis Board

    產品狀態
    已停產
    已停產
    Technical Support
    技術支援
    Calibration and Repair
    校驗與維修
    預約服務 pdf 下载技术概览/下載技術概覽
    Prev
    替代品
    Image for
    此產品沒有替代產品。
    與我們聯絡
    Next
    • 產品概述與特色
    • 採購後升級選項
    • 資源

    HIGHLIGHTS

    The Keysight 10895A VMEbus laser axis board supplies ultra-precise position (or distance) information for use in dimensional measurement and motion control system applications. The register-programmed position axis board provides a real-time hardware position output in 32-bit format. The output position is also readable over a VMEbus backplane.

    As part of a Keysight VMEbus laser interferometer positioning system, the Keysight 10895A offers a high-performance solution for IC manufacturing, precision machining, and custom staging applications. The exceptional accuracy of the laser system allows the precise positioning and motion control required for consistent end-product production and quality.

    • VMEbus Position Output
    • Data Format:
    • Units: fractions of a wavelength
    • 2's Complement: 32-bit parallel binary
    • Positive Logic
    • Least Significant Bit (or one count) equals resolution
    • Data Rate Over Backplane >100kHz
    • Data Age and Sample Ambiguity:
    • After a sample operation, the value in the position register will reflect an actual position that occurred 0.1 to 1.4 us before the sample operation was initiated.
    • Sample Delay:
    • The position register may be read 1.5 us after a sample operation.
    • P2 Connector Hardware Position Output
    • Data Format:
    • Units: fractions of a wavelength 2's Complement: 32-bit parallel binary
    • Positive Logic
    • Least Significant Bit (or one count) equals resolution
    • Data Update Rate:
    • Keysight 5517A: 1.5-2.0 MHz
    • Keysight 5517B: 1.9-2.4 MHz
    • Keysight 5517C: 2.4-3.0 Mhz
    • (Hardware included to synchronize to slower clocks)
    • Data Age:
    • Keysight 5517A: 2.1-4.1 us
    • Keysight 5517B: 1.8-3.3 us
    • Keysight 5517C: 1.5-2.7 us
    • Data Age is dependent on the laser head reference signal (split-frequency) and by knowing exactly when, in relation to the rising edge of the Error Clock, the Position Error lines are sampled -- call this time deltaT. Data Age = ((0.34 us + delta T us)+(4.0 +/- 0.5) / (Reference in MHz)(us)) Additionally, the Data Age may vary up to 0.1 us typically and up to 0.25 us in a worst-case situation as a result of the reference frequency varying over time.
    • System Performance with Keysight 10895A
    • Maximum Axis Velocity*
    • Laser Head
    • Optics Resolution Range Keysight 5517A Keysight 5517B Keysight 5517C
    • Linear or lambda/64 or +/-10.6 m 406 mm/sec 508 mm/sec 711 mm/sec Single Beam 10.0 nm (34.8 ft) (16 in/sec) (20 in/sec) (28 in/sec) (0.4 uin)
    • Plane Mirror lambda/128 or +/-5.3 m 203 mm/sec 254 mm/sec 356 mm/sec 5.0 nm (17.4 ft) (8 in/sec) (10 in/sec) (14 in/sec) (0.2 uin) High lambda/256 or +/-2.65 m 102 mm/sec 127 mm/sec 178 mm/sec Resolution 2.5 nm (8.7 ft) (4 in/sec) (5 in/sec) (7 in/sec) (0.1 uin)
    • *Maximum axis velocity depends on the combination of laser heads and optics used for the axis.
    • General Information
    • VME Compliance:
    • Complies with VME Specification Rev. C.1 6U size
    • A16 Data Transfer Cycles
    • A24 Data Transfer Cycles
    • D16 Data Transfer Cycles
    • D32 Data Transfer Cycles
    • D08(0) Interrupt acknowledge cycles
    • Power Requirements: 5Vdc +0.25 V/-0.125 V at less than 2.8 A
    • Cooling Requirements:
    • 19 linear meters (60 linear feet) per minute for 0-40 degrees C operation 76 linear meters (250 linear feet) per minute minimum for 0-55 degrees C operation.
    • 1000001059 Cables:
    • Keysight 10790A/B/C Receiver Cable
    • Keysight 10791A/B/C Laser Head Cable
    • Weight: 0.45 kg (1 lb)
    • Fast and easy data access for open- and closed-loop, and custom servo board applications
    • Full electrical and mechanical compliance with VMEbus specifications
    • Multiple input signal options speed system integration
    • High reliability backed by three-year warranty
    • Integrated board functions reduce system size, cost, and complexity