What are you looking for?
V2891A Upconverter Desktop Control Installer
The V2891A upconverter enables complete testing of a transceiver by processing analog I and Q baseband input signals for the transmitter and analog I and Q baseband output signals from the receiver. The V2891A takes single-ended baseband, analog I and Q signals from a signal generator and converts them to differential output signals to provide a signal for transmitter testing. On the receiver side, the V2891A translates the down-converted differential I and Q signals into a modulated, up-converted signal for receiver performance testing by an RF signal analyzer. The V2891A easily interfaces with the V2920A RF vector signal generator and V2820A RF vector signal analyzer to design fast, compact transceiver test systems.
Use the V2891A Desktop control to configure the up and down converter.
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2010-04-08 | 2.0 | Installer file available for download... |
| 發佈日期 | 版本 |
|---|---|
| 2010-04-08 | 2.0 |
| Version Description |
|---|
| Installer file available for download... |
如何下載
See Installation Guide
如何安裝
授權
- Does Not Require a License