是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2010-04-10 6.0.4 Firmware file available for download...
發佈日期 版本
2010-04-10 6.0.4
Version Description
Firmware file available for download...

如何下載

  1. Click the Download button
  2. Save the file to your PC

如何安裝

  1. Copy the file to a USB memory stick
  2. Insert the USB into the V2820A
  3. Press Menu > Utilities > Upgrade Firmware
  4. Search the USB > select the file > press Load
  5. Wait until the instrument has rebooted
  6. Press Menu > Global Settings > Advanced > More
  7. Check the box to turn on the reprogramming of the DSP firmware
  8. Reboot the instrument

授權

  • Does Not Require a License

Installs on: Instrument

參加條件

  • USB memory stick
    Important: Do not remove the USB memory stick or stop the procedure until the instrument hs completely rebooted.

支援的儀器

  • V2820A, 2820A, 2810, 2820
無可用的軟體版本
SHOW MORE