The E2688A high-speed SDA (serial data analysis) and clock recovery software comes pre-installed on Keysight Infiniium oscilloscopes, so it has no files to download and install.

The download file below contains additional masks for FibreChannel, IEEE802.3, PCI Express, SATA, and XAUI.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2016-05-26 05.00.0006 Masks for FibreChannel, IEEE802.3, PCI Express, SATA, and XAUI.
發佈日期 版本
2016-05-26 05.00.0006
Version Description
Masks for FibreChannel, IEEE802.3, PCI Express, SATA, and XAUI.

如何下載

  • Click the download button and save the file to a temporary directory on your oscilloscope.

如何安裝

  • On the oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.

授權

  • Does Not Require a License

Installs on: Instrument

參加條件

  • Infiniium oscilloscope software version 5.00 or higher.

支援的儀器

  • E2688A
無可用的軟體版本
SHOW MORE