When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.

To install the application software you have downloaded, select Start, Run… SetupIAArmxxxxxxxx.exe (where xxxxxxxx is the version number), OK.
 

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2010-10-14 04.00 For installing the compatible ARM inverse assembler software package.
發佈日期 版本
2010-10-14 04.00
Version Description
For installing the compatible ARM inverse assembler software package.

如何下載

  • Click the download button, select file and save.

如何安裝

  • To install the application software you have downloaded, select Start, Run SetupIAArmxxxxxxxx.exe where xxxxxxxx is the version number , OK.

授權

  • Requires a License

Installs on: PC / Instrument

作業系統

  • Windows XP
  • Windows XP SP2
  • Windows XP SP3

支援的儀器

  • 16800 series, 16900 series and U4154A Logic Analyzers
無可用的軟體版本
SHOW MORE