What are you looking for?
Control XTPA new firmware version xtpa_14091012_2.xsvf
Problem Description:
The existing Control XTPA “11100709_2” firmware may encounter Diagnostics test 1256 safeguard timeout failure, although it doesn’t affect the control card functionality.
Solution:
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2015-01-16 | 14091012_2 | Control XTPA firmware version xtpa_14091012_2 |
| 發佈日期 | 版本 |
|---|---|
| 2015-01-16 | 14091012_2 |
| Version Description |
|---|
| Control XTPA firmware version xtpa_14091012_2 |
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards.
如何下載
Click the Download button to download the xtpa_14091012_2.xsvf file.
如何安裝
Please refer to Service Note 3070-91 for details installation procedure.
授權
- Does Not Require a License