Driver type: IVI-C (32-bit/64-bit), IVI.NET (32-bit/64-bit)

IVI class support: IviDriver 1.0 (IVI.NET/IVI-C)

IVI class support: IviDmm 4.1 (IVI.NET/IVI-C)

如何下載

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安裝

  • Run the downloaded Installer

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows 10

支援的儀器

  • 34450A, EDU34450A, 34460A, 34461A, 34465A, 34470A