是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2023-08-04 1.2.9_1.0.6_17_114 Added new battery test features; Fixed SCPI freezing with parallel mode
發佈日期 版本
2023-08-04 1.2.9_1.0.6_17_114
Version Description
Added new battery test features; Fixed SCPI freezing with parallel mode

如何下載

  1. Click the Download button.
  2. Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .dfu extension.
  3. Unzip the file to access the .dfu file.

如何安裝

  1. Refer to EL30000 Firmware Update Instructions.
  2. It is not necessary to recalibrate the instrument following a firmware update. 

授權

  • Does Not Require a License

外掛軟體/工具程式

Installs on: Instrument

作業系統

  • Windows 7
  • Windows 8
  • Windows 10

參加條件

  • Download and install Firmware Update Utility software

支援的儀器

  • EL33133A, EL34143A, EL34243A

如何下載

  1. Click the Download button.
  2. Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
  3. Unzip the file to access the .dfu file.

如何安裝

  • From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

授權

  • Does Not Require a License

Installs on: Instrument

作業系統

  • Windows 7
  • Windows 8
  • Windows 10

參加條件

  • Download and install Firmware Update Utility software

支援的儀器

  • EL33133A, EL34143A, EL34243A

如何下載

  1. Click the Download button.
  2. Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
  3. Unzip the file to access the .upd file.

如何安裝

  • From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

授權

  • Does Not Require a License

Installs on: Instrument

作業系統

  • Windows 7
  • Windows 8
  • Windows 10

參加條件

  • Download and install Firmware Update Utility software

支援的儀器

  • EL33133A, EL34143A, EL34243A
SHOW MORE