Effective December 1, 2018 Keysight Warranty and Calibration Assurance Plans will become Extended Warranty and Calibration Plans. Assurance Plans ordered prior to December 1, 2018 are not impacted by this change.

Lock in peak performance for up to 10 years with Keysight service plans available with your new instruments. Ensure accurate measurements and achieve greater piece of mind….

  • Calibration after repairs as needed
  • Ease of service with no purchase order delays
  • Actual performance measured for every installed option, every time Number of Calibrations per Assurance Plans

Calibration Plans

Calibration Interval Year 3 Year Plan Total 5 Year Plan Total 7 Year Plan Total 10 Year Plan Total
  1 2 3 4 5 6 7 8 9 10  
6 Months 1 2 2 2 2 2 2 2 2 2 5 9 13 19
12 Months 0 1 1 1 1 1 1 1 1 1 2 4 6 9
 24 Months  0 0   1  0 1   0  1  0  1  0 1 2 3 4
 36 Months  0  0  0  1 0   0  1  0  0  1 N/A 1 2 3

For more information about Assurance Plans purchased prior to Dec. 1, 2018, please find out more here.

Related Links