Choose a country or area to see content specific to your location
何をお探しですか?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
頻繁にお問い合わせされるサポート関連のお役に立つ情報すばやくアクセス
お持ちの製品をサポートするための追加情報
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
11667A
信号源のレべリングや比測定などのアプリケーションに使用する際に、補助アームで優れた出力SWRを実現します。
キーサイト8757スカラー・ネットワーク・アナライザを使用して広帯域比測定を行う場合は、キーサイト11667Aパワースプリッターをお勧めします。 この2抵抗型のパワースプリッタは、信号源のレべリングや比測定などのアプリケーションに使用する際に、補助アームで優れた出力SWRを実現します。 DC~18 GHzの周波数レンジで出力アーム間のトラッキングを行うことにより、不確かさを最小限に抑えることができます。
87304C
最小限の挿入損失とポート間の高いアイソレーションが必要なパワースプリット・アプリケーションに使用
Keysight 87304Cハイブリッド・パワー・ディバイダは、最小の挿入損失と大きなポート間アイソレーションを必要とするパワー・スプリッタ用のディバイダです。主ラインと出力ポートとの間の挿入損失は、同等の抵抗パワー・スプリッタに比べて1 - 2 dB小さくなっています。重要度の高い信号処理アプリケーションに対応するために、2個の出力ポート間の位相および振幅トラッキングが制御されていて、仕様に記述されています。
11636C
再反射と相互変調歪みの低減により、故障位置の測定を向上
Keysight 11636Cは、DC~50 GHzのパワー・ディバイダであり、きわめて正確にパワーを分割/結合できます。優れた位相/振幅トラッキングにより、3つのポートすべてで正確なインピーダンス整合が得られ、再反射と相互変調歪みを減らすことにより、障害位置測定の性能が向上します。
11667L
優れた振幅トラッキング(0.2 dB)と位相トラッキング機能 (±3°)で高精度のパワー分割を実現;BNCコネクタを含む
Keysight 11667Lは50 Ωの2抵抗型のパワー・スプリッタであり、BNCコネクタを備えています。E5061Bネットワーク・アナライザと組み合わせて、シャント-スルー法によるDC-DCコンバータの出力インピーダンス測定(100 Hz~10 MHz)などの電源分配回路アプリケーションに使用できます。優れた振幅トラッキング(<0.2 dB)と位相トラッキング(±3)によりきわめて正確なパワー分割を実現し、小さなSWRにより測定の不確かさを最小化します。
11636A
11636A power divider, DC to 18 GHz; reduces re-reflections with excellent port impedance match for fault location.
The Keysight 11636A is a dc to 18 GHz power divider for direct power dividing applications. The excellent impedance match of all three ports improves fault location measurements by reducing re-reflections. The Keysight 11636A power divider/combiner is recommended when making wideband comparison measurements with a Keysight 8757 scalar vector network analyzer.
11636B
11636B power divider, DC to 26.5 GHz; reduces re-reflections with excellent port impedance match for fault location.
The Keysight 11636B is a dc to 26.5 GHz power divider for direct power dividing applications. The excellent impedance match of all three ports improves fault location measurements by reducing re-reflections. The Keysight 11636B power divider/combiner is recommended when making wideband comparison measurements with the Keysight 8757 scalar vector network analyzer.
11636D
Improve fault location measurements by reducing re-reflections and intermodulation distortion
The Keysight 11636D is a DC to 67 GHz power divider that provides highly accurate direct power dividing and combining. Excellent phase and amplitude tracking ensure accurate impedance matching of all three ports, which improves the fault location measurement by reducing re-reflections and intermodulation distortion.
11667B
11667B power splitter, DC to 26.5 GHz, with excellent output SWR for source leveling and ratio measurement applications.
The Keysight 11667B power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 26.5 GHz allows wideband measurements to be made with a minimum of uncertainty.
11667C
11667C power splitter, DC to 50 GHz, with excellent output SWR for source leveling and ratio measurement applications.
The Keysight 11667C power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 50 GHz allows wideband measurements to be made with a minimum of uncertainty.
11667D
Provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications.
The Keysight 11667D power splitter is a two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from DC to 67 GHz allows wideband measurements to be made with a minimum of uncertainty.
87302C
87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
The Keysight 87302C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.
87303C
87303C hybrid power divider, 1 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
The Keysight 87303C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.