Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
87302C
87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
The Keysight 87302C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.
87303C
87303C hybrid power divider, 1 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
The Keysight 87303C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.
11636B
11636B power divider, DC to 26.5 GHz; reduces re-reflections with excellent port impedance match for fault location.
The Keysight 11636B is a dc to 26.5 GHz power divider for direct power dividing applications. The excellent impedance match of all three ports improves fault location measurements by reducing re-reflections. The Keysight 11636B power divider/combiner is recommended when making wideband comparison measurements with the Keysight 8757 scalar vector network analyzer.
11636A
11636A power divider, DC to 18 GHz; reduces re-reflections with excellent port impedance match for fault location.
The Keysight 11636A is a dc to 18 GHz power divider for direct power dividing applications. The excellent impedance match of all three ports improves fault location measurements by reducing re-reflections. The Keysight 11636A power divider/combiner is recommended when making wideband comparison measurements with a Keysight 8757 scalar vector network analyzer.
11667C
11667C power splitter, DC to 50 GHz, with excellent output SWR for source leveling and ratio measurement applications.
The Keysight 11667C power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 50 GHz allows wideband measurements to be made with a minimum of uncertainty.
11667B
11667B power splitter, DC to 26.5 GHz, with excellent output SWR for source leveling and ratio measurement applications.
The Keysight 11667B power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 26.5 GHz allows wideband measurements to be made with a minimum of uncertainty.
11667A
Provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications.
The Keysight 11667A power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 18 GHz allows wideband measurements to be made with a minimum of uncertainty.
87304C
Use for power splitting applications that require minimal insertion loss and high isolation between ports.
The Keysight 87304C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.
11667D
Provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications.
The Keysight 11667D power splitter is a two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from DC to 67 GHz allows wideband measurements to be made with a minimum of uncertainty.
11636D
Improve fault location measurements by reducing re-reflections and intermodulation distortion
The Keysight 11636D is a DC to 67 GHz power divider that provides highly accurate direct power dividing and combining. Excellent phase and amplitude tracking ensure accurate impedance matching of all three ports, which improves the fault location measurement by reducing re-reflections and intermodulation distortion.
11667L
Ensure highly accurate power splitting with excellent amplitude (0.2 dB) and phase tracking (±3°); includes BNC connectors
The Keysight 11667L is a 50 ohm two-resistor type power splitter with BNC connectors. It is used with the E5061B network analyzer for power distribution network applications, such as DC-DC converter output impedance measurements with shunt-thru method (100 Hz to 10 MHz). It provides excellent amplitude (<0.2 dB) and phase tracking (+/-3), ensures highly accurate power splitting and low SWR minimizes measurement uncertainty.
11636C
Improve fault location measurements by reducing re-reflections and intermodulation distortion
The Keysight 11636C is a DC to 50 GHz power divider that provides highly accurate direct power dividing and combining. Excellent phase and amplitude tracking ensure accurate impedance matching of all three ports, which improves the fault location measurement by reducing re-reflections and intermodulation distortion.