Choose a country or area to see content specific to your location
何をお探しですか?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
頻繁にお問い合わせされるサポート関連のお役に立つ情報すばやくアクセス
お持ちの製品をサポートするための追加情報
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
909F
窒化タンタル・サファイア薄膜テクノロジを採用し、優れた長期インピーダンス安定度を実現
Keysight 909Fシリーズの精密低反射負荷は、校正標準として使用します。 優れた長期インピーダンス安定性を得るため、窒化タンタル・サファイア薄膜テクノロジが採用されています。 耐摩耗性をできる限り高めるため、コネクタ接点には金メッキしたベリリウム銅が使用されています。 APC-7、N型オス、およびN型メスのコネクタが用意されています。
909E
この高精度、低反射負荷で75 Ωの同軸システムを特性インピーダンスで終端
Keysight 909Eは、DC~3 GHzの周波数範囲を有し、75 Ωの同軸システムを終端するための精密で低反射のロードです。 校正標準として使用します。
85141B
50 Ω同軸システムで、既知の反射位相と振幅について測定面を確立します。
Keysight 85141Bは、既知の反射位相と大きさにより、50 Ω同軸システムにおける測定基準面を確立するための同軸オープンです。2.4 mm(メス)コネクタが付いています。
85141A
50 Ω同軸システムで、既知の反射位相と振幅について測定面を確立
Keysight 85141Aは、既知の反射位相と大きさにより、50 Ω同軸システムにおける測定基準面を確立するための同軸オープンです。2.4 mm(オス)コネクタが付いています。
85138B
Terminate a 50 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
Keysight 85138Bは、50Ω同軸システムを特性インピーダンスで終端するための、高精度かつ低反射のDC - 50GHz負荷です。本製品は、校正標準として使用するためのものです。Keysight 85138Bには、2.4mmメス型コネクタが付属しています。
42090A
Use for performance tests of 4-terminal pair LCR meters and impedance analyzers.
The 42090A is an open termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using this standard.
42091A
Use for performance tests of the 4-terminal pair LCR meters and impedance analyzers.
The 42091A is a short termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using this standard.
85138A
85138A coaxial termination, DC to 50 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
The Keysight 85138A is a precision, low-reflection dc to 50 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard. The Keysight 85138A has a 2.4 mm male connector.
909A
909A coaxial termination, DC to 18 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
The Keysight 909A is a general-purpose, low-reflection load for terminating a 50-ohm coaxial system in its characteristic impedance over the dc to 18 GHz range. It is suitable for both broadband and narrowband measuring instruments. The Keysight 909A may be ordered with an APC-7, type-N female, or type-N male connector.
909C
909C coaxial termination, DC to 2 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
The Keysight 909C is a precision, low-reflection dc to 2 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard. The Keysight 909C may be ordered with an APC-7, type-N male, or type-N female connector.
909D
909D coaxial termination, DC to 26.5 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
The Keysight 909D is a precision, low-reflection dc to 26.5 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard.
85140B
Establish measurement planes for known reflection phase and magnitude in 50 Ω coaxial systems
Keysight 85140B同軸ショート回路は、50Ω同軸システムで既知の反射位相および振幅の測定面を確立するのに用いられます。2.4mmメス型コネクタが付属しています。