Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
909C
909C coaxial termination, DC to 2 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
The Keysight 909C is a precision, low-reflection dc to 2 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard. The Keysight 909C may be ordered with an APC-7, type-N male, or type-N female connector.
85138A
85138A coaxial termination, DC to 50 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
The Keysight 85138A is a precision, low-reflection dc to 50 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard. The Keysight 85138A has a 2.4 mm male connector.
909A
909A coaxial termination, DC to 18 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
The Keysight 909A is a general-purpose, low-reflection load for terminating a 50-ohm coaxial system in its characteristic impedance over the dc to 18 GHz range. It is suitable for both broadband and narrowband measuring instruments. The Keysight 909A may be ordered with an APC-7, type-N female, or type-N male connector.
909D
909D coaxial termination, DC to 26.5 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
The Keysight 909D is a precision, low-reflection dc to 26.5 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard.
42090A
Use for performance tests of 4-terminal pair LCR meters and impedance analyzers.
The 42090A is an open termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using this standard.
42091A
Use for performance tests of the 4-terminal pair LCR meters and impedance analyzers.
The 42091A is a short termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using this standard.
909F
Provides exceptional long-term impedance stability through tantalum nitride on sapphire thin-film technology
The Keysight 909F family of precision low reflection loads are intended for use as calibration standards. Tantalum nitride on sapphire thin-film technology is used for exceptional long-term impedance stability. To ensure the best possible wear resistance characteristics, gold-plated beryllium copper has been used for the connector contacts.
The loads are available in APC-7, Type-N male and Type-N female configurations.
909E
Terminate a 75 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
The Keysight 909E is a precision, low-reflection dc to 3 GHz load for terminating a 75-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard.
85138B
Terminate a 50 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
The Keysight 85138B is a precision, low-reflection DC to 50 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard. The Keysight 85138B has a 2.4 mm female connector.
85141B
Establish measurement planes for known reflection phase and magnitude in 50 Ω coaxial systems.
Type: 2.4 mm female connector
The Keysight 85141B coaxial open is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems. It has a 2.4 mm female connector.
85141A
Establish measurement planes for known reflection phase and magnitude in 50 Ω coaxial systems.
Type: 2.4 mm male connector
The Keysight 85141A coaxial open is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems. It has a 2.4 mm male connector.
85140B
Establish measurement planes for known reflection phase and magnitude in 50 Ω coaxial systems.
Type: 2.4 mm female connector
The Keysight 85140B coaxial short is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems. It has a 2.4 mm female connector.