909E Precision Coaxial Termination

データシート

Features and Description

A Keysight Technologies, Inc. 909E is a precision, low reflection, 75 Ω load intended for use as a calibration standard. Tantalum nitride on sapphire thin film technology is used for exceptional long-term impedance stability. To ensure the best possible wear resistance characteristics, gold-plated beryllium copper has been used for the connector contacts.