909A Coaxial Termination DC to 18 GHz

技術概要

Key Features

  • Broadband load with low RF leakage ensures excellent measurement accuracy.
  • Low reflection of 0.11 at 18 GHz minimizes loss.

The Keysight Technologies, Inc. 909A coaxial termination is a low-reflection load for terminating 50 Ω coaxial systems in their characteristic impedance. This termination is widely used for broadband instrument measurement and for coaxial instrumenta­tion from DC to 18 GHz.

The Keysight 909A is furnished with an Amphenol precision 7 mm connector (APC-7). This is a broadband connector with low RF leakage and a clearly defined reference plane. In addition, the connector is sexless, so any pair mates without an adapter. As an option, the Keysight can be supplied with a type-N connector, either male or female, compatible with MIL-C-39012. These connectors mate with all styles of type-N connectors and are made of stainless steel for durability.