Use the filters below to find the software for your specific instrument

Pathwave test software

Showing 10 of 10

Image of  LCA TAP Plug-In
LCA TAP Plug-In
Model
N4370P01A

Simplifies automation of LCA RF/optical measurements with TAP

Image of  Optical Modulation Analyzer Software
Optical Modulation Analyzer Software
Model
N4391SALC

Use the proven analysis software from Keysight’s optical modulation analyzer portfolio on your PC for deeper analysis of recorded data.

Image of  Wafer Prober TAP Plug-In
Wafer Prober TAP Plug-In
Model
N7700210C

Easily integrate wafer prober control within TAP test sequences for fully automated wafer and chip scale test solution for Integrated Photonics.

Image of  89600 VSA Digital Demodulation Analysis
89600 VSA Digital Demodulation Analysis
Model
89601AYAC

Demodulate a wide range of signals with modulations from BPSK to 4096 QAM plus presets for many cellular, wireless networking, and digital video standards.

Image of  Polarization Lambda Scan Software License
Polarization Lambda Scan Software License
Model
N7700100C

Enables polarization-dependent swept-wavelength multichannel measurements with the PAS LS engine and PAS IL/PDL engine, as well as measurements without varying polarization with the PAS LS engine and PAS FSIL engine.

Image of  Fast Lambda Scan Software License
Fast Lambda Scan Software License
Model
N7700102C

Enables fast swept-wavelength multichannel measurements with the PAS LS engine and PAS FSIL engine.

Image of  PMD Lambda Scan Software License
PMD Lambda Scan Software License
Model
N7700103C

Enables swept-wavelength measurement of differential group delay (DGD) and polarization mode dispersion (PMD), as well as IL (also for TE/TM polarization) and PDL with the N7788C and the PAS LS engine.

Image of  89600 Vector Signal Analysis Base Platform - Advanced Tier
89600 Vector Signal Analysis Base Platform - Advanced Tier
Model
89601200C

Keysight 89601200C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF/BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances

Image of  1.6T Optical Receiver Test Application
1.6T Optical Receiver Test Application
Model
N4917DJCA

Offers fully automated stress eye calibration and receiver testing for 800G and 1.6T modules with 100G and 200G / λ optical interfaces.

Image of  Time Domain Analysis
Time Domain Analysis
Model
S97010B

The S97010B time domain analysis capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to the time domain or time domain data to the frequency domain.

Clear All