Demodulate a wide range of signals with modulations from BPSK to 4096 QAM plus presets for many cellular, wireless networking, and digital video standards.

Highlights

  • >40 modulation formats: BPSK, QPSK, QAM, PSK, FSK, MSK, CPM, VSB, APSK, Custom APSK, DQPSK, OQPSK, SOQPSK and more
  • >30 standard presets: GSM/EDGE/CDMA/W-CDMA, Bluetooth, ZigBee, Wi-SUN, WLAN, J.83A/B/C, DVB-S2, ATSC, TETRA, DECT, APCO-25 and more
  • >10 filter types: Rectangular, Root Cosine, Root Raised Cosine, Gaussian, low pass, half sine, user-defined
  • Perform digital modulation analysis on non-standard user-defined IQ signals (Custom IQ measurement which can save the constellations in Signal Studio format to align 89600 VSA Custom IQ and Signal Studio definitions)
  • Perform Flex Frame modulation analysis with flexible frame structure definition of multiple segments of preamble, pilot, data, and idle with different modulation type (for data) or training sequence (for preamble or pilot). Users can identify each segment for synchronization, channel estimation, and EVM calculation. Users can switch the configuration mode as Basic to simply the UI simliar to Digital Demod for single carrier and single modulation
  • Compare measured vs ideal in EVM, constellation, and more
  • Pinpoint impairments like IQ offset, gain imbalance
  • Identify linear errors with an adaptive equalization filter
  • Automate tests with SCPI command or .NET programmability
  • Support Flex Frame waveform generation (requires 89602AYAC) to generate an ideal waveform using FlexFrame settings (requires 89601AYAC), apply pre-distortion, IQ impairment, and/or AWGN, playback in VSA, save to file, or download to signal generator directly

Amplie as Capacidades

Want help or have questions?