N7700102C Fast Lambda Scan Software License
FLS software license for Keysight Photonic Application Suite
A partir de
Enables fast swept-wavelength multichannel measurements with the PAS LS engine and PAS FSIL engine.
Highlights
- single-sweep multichannel measurement of insertion loss and optical\electrical responsivity parameters
- Yields IL, O/E responsivity, return loss
- FLS measurements without additional N7700102C license
- High repetition rates and sub-picometer wavelength resolution
- 60 dB dynamic range, extendable to > 80 dB with power range stitching
Amplie as Capacidades
Want help or have questions?