Choose a country or area to see content specific to your location
O que você está procurando?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Use the filters below to find the software for your specific instrument
No Filter available
No Filter available
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
M8091BSCA
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
The Keysight M8091BSCA is an electrical receiver test application designed to assist and simplify the stress signal calibration. You can use this solution to test the inputs of IEEE 802.3bs, 200GAUI-4, and 400GAUI-8 PAM4 capable hosts and modules, chip-to-chip (C2C), as well as the backplane (KR) and copper cable (CR) interfaces. This product minimizes user interaction and automatically performs the necessary calibration routines and conformance testing by remote control. This solution supports a wide range of Keysight instrument.
The test application provide a list of all addressable calibrations and conformance tests according to their respective references under the IEEE 802.3bs standard. Detailed connection diagrams and instructions are provided by the test application when each calibration or test is being selected.
Advanced Measurement Package for M8000 Series BERT Test Solutions.
Advanced Measurement Package for M8000 Series BERT Test Solutions.
M8070ADVB
Advanced Measurement Package for M8000 Series BERT Test Solutions.
The M8070B system software for the M8000 Series of BER Test Solutions can be enhanced by additional software packages, such as M8070ADVB or M8070EDAB to get the best out of the M8020A, M8040A, and M8050A BERT systems.
The M8070ADVB Advanced Measurement package offers advanced features like automated jitter tolerance test and parameter sweeps, eye diagram measurement or the integration of external equipment such as electrical and optical clock recovery or error analysis using a real-time scope.

Figure 1: Automated jitter tolerance measurement
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.
N4980A
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.
The Keysight N4980A multi-instrument BERT software provides the ability to control multiple instruments through a rich Windows®-based graphical user interface (GUI). Bit error rate measurements are simple to set up with the intuitive control screens. The software is ideal for setting up and performing parallel BER measurements and jitter tolerance testing (N4980A-JTS) in multi-lane and SERDES devices. You can also create your own patterns using the powerful editing tools built into the pattern editor to meet your unique requirements.
The base software is available free of charge (registration required for download). The N4980A-JTS jitter tolerance measurement package is an option enabled by a software key.
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
M8070EDAB
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
The M8070B system software for the M8000 Series of BER Test Solutions can be enhanced by additional software packages, such as M8070ADVB or M8070EDAB to get the best out of the M8040A, M8020A and M8030A J-BERT platforms.
The M8070EDAB Error Distribution Analysis package offers features like burst mechanism detection and analysis, frame loss ratio estimation and error mapping.
For instance, you can easily estimate your FEC decoder margin or find the root cause of systematic errors by exploring the error map. The plugin also supports the use of real-time scopes as error detector.

Figure 1: Measured and estimated symbol error per frame distribution
M80885RCA receiver conformance and characterization test automation software for DDR5 plus test setup calibration procedures
M80885RCA receiver conformance and characterization test automation software for DDR5 plus test setup calibration procedures
M80885RCA
M80885RCA receiver conformance and characterization test automation software for DDR5 plus test setup calibration procedures
The M80885RCA DDR5 Receiver Test Application is designed to assist and simplify the stress signal calibration used for testing the inputs of DDR5 SDRAM devices including DIMM, DRAM, RCD, and Buffer devices at the physical layer to ensure minimum required performance and interoperability.
It reduces user interaction to a minimum and performs all required calibration routines and conformance testing automatically by remote controlling all required instruments. Additionally, it automatically programs the different type of DUTs into the appropriate test mode.
The test application utilizes the same framework for the graphical user interface as most of Keysight transmitter test applications reducing training time by providing a common look and feel. When performing setup changes, the user is guided by diagrams as well as text to minimize errors.
Results of the individual calibration steps and tests are presented in tabular form as well as graphical form where appropriate. Calibrations and test results can be stored in projects and recalled at a later point in time. The application can generate an HTML based test report.
The solution consists of several test instruments and fixtures, such as a Bit Error Rate Tester (BERT),
Oscilloscope, Compliance Test Card, and Device Test Card operating together with the M80885RCA software package.
89601BHPC
Demodulate a wide range of signals with modulations from BPSK to 4096 QAM plus presets for many cellular, wireless networking, and digital video standards.
Demodulate a wide range of signals with modulations from BPSK to 4096 QAM plus presets for many cellular, wireless networking, and digital video standards.
89601AYAC
Demodulate a wide range of signals with modulations from BPSK to 4096 QAM plus presets for many cellular, wireless networking, and digital video standards.
Perform demodulation and vector signal analysis of 3G formats based on W-CDMA, CDMA2000, 1xEV-DO and TD-SCDMA standards.
Perform demodulation and vector signal analysis of 3G formats based on W-CDMA, CDMA2000, 1xEV-DO and TD-SCDMA standards.
89601B7NC
Perform demodulation and vector signal analysis of 3G formats based on W-CDMA, CDMA2000, 1xEV-DO and TD-SCDMA standards.
Demodulate and evaluate signal quality and error vector measurements of your IEEE 802.11a/b/g/j/p WLAN signal under test.
Demodulate and evaluate signal quality and error vector measurements of your IEEE 802.11a/b/g/j/p WLAN signal under test.
89601B7RC
Demodulate and evaluate signal quality and error vector measurements of your IEEE 802.11a/b/g/j/p WLAN signal under test.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
89601BHFC
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your LTE/LTE-Advanced FDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
Analyze your LTE/LTE-Advanced FDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
89601BHGC
Analyze your LTE/LTE-Advanced FDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
Analyze your LTE/LTE-Advanced TDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
Analyze your LTE/LTE-Advanced TDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
89601BHHC
Analyze your LTE/LTE-Advanced TDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.