Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
KS2201A PathWave Test Sync Executive enables execution of synchronous, real-time operations across multiple instruments based on Keysight's HVI test solution.
KS2201A PathWave Test Sync Executive enables execution of synchronous, real-time operations across multiple instruments based on Keysight's HVI test solution.
KS2201A
KS2201A PathWave Test Sync Executive enables execution of synchronous, real-time operations across multiple instruments based on Keysight's HVI test solution.
The KS2201A PathWave Test Sync Executive is a programming environment based on Keysight's Hard Virtual Instrument (HVI) technology, that enables the development and execution of synchronous, real-time operations across multiple instruments. The real-time sequencing and synchronization capabilities make it a breakthrough tool for developing measurement applications that require tight synchronization, phase coherence, and real-time control and feedback. Achieve rapid development of high performance, synchronous real-time solutions with transparent multi-instrument synchronization.
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
PW9111EDU
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
KS8400A
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
PathWave Test Automation provides powerful, flexible and extensible test sequencing and test plan creation with additional capabilities that optimize your test software development and overall performance. Built on the PathWave software platform, PathWave Test Automation enables you to quickly create your test solutions, maximize your team’s productivity, and accelerate your products’ time-to-market.
The run-time version is needed for new versions of Keysight instruments to enable the FPGA IP to download and run. One run-time license will be required for each PXI module that can support PathWave FPGA capabilities. The instrument driver is also required.
The run-time version is needed for new versions of Keysight instruments to enable the FPGA IP to download and run. One run-time license will be required for each PXI module that can support PathWave FPGA capabilities. The instrument driver is also required.
KF9001B
The run-time version is needed for new versions of Keysight instruments to enable the FPGA IP to download and run. One run-time license will be required for each PXI module that can support PathWave FPGA capabilities. The instrument driver is also required.
Customize your instruments to accelerate your measurements. Simplify the development of custom digital signal processing algorithms for hardware FPGA devices. Reconfigure instruments with shorter compiling time and customizable processing functions.
Note: We are transitioning from KF9001B to KF9001C. These are functionally equivalent license schemes that can co-exist. Please make sure that you have the appropriate license installed to cover the version of the instrument(s) that you have installed in your system (refer to the table below). If you are unsure, you may have both KF9001B and KF9001C installed for a given instrument.
| Driver version compatibility with B or C | KF9001B | KF9001C |
|---|---|---|
| M5200A PXIe Digitizer | Ver 1.0.x | Ver 1.1.x or Higher |
| M5201A PXIe Downconverter | Ver 1.0.x | Ver 1.1.x or Higher |
| M5300 PXIe RF AWG | Ver 1.0.x | Ver 1.1.x or Higher |
| M5301 PXIe Baseband AWG | Ver 1.0.x | Ver 1.1.x or Higher |
| M5302A PXIe Digital I/O | Ver 1.2.x or Lower | Ver 1.3.x or Higher |
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
89601BHFC
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
The N5991PB6A is the receiver test automation software for bit error ratio testers, allowing you to test and characterize PCI Express 6.0 ASICs.
The N5991PB6A is the receiver test automation software for bit error ratio testers, allowing you to test and characterize PCI Express 6.0 ASICs.
N5991PB6A
The N5991PB6A is the receiver test automation software for bit error ratio testers, allowing you to test and characterize PCI Express 6.0 ASICs.
Test, Debug & Characterize With Ease
The Keysight N5991PB6A Receiver Test Automation Software maximizes the throughput of your test instruments, helping you test and characterize your PCI Express 6.0 ASICs easily with an intuitive user interface. The software automates the stress signal calibration and receiver test procedures, replacing the human factor with consistency and repeatability. During the process, the software generates test reports that can be exported in HTML or Microsoft™ Excel format for further data analysis.
Expand test coverage to other PCI Express spec revisions or form factor devices like CEM, U.2, and M.2 as well as other PCI Express specification revisions with additional test licenses of the N5991P PCI Express receiver Test Automation product family.
Keysight partner BitifEye Digital Test Solutions, the market leader for high-speed digital test automation, provides integrated solutions that complement the Keysight instrument portfolio. To learn more about BitifEye and their wide range of software and hardware products and services, visit www.bitifeye.com.
Simplify testing and calibration for LPDDR6 SDRAM devices and memory controller silicon for early LPDDR6 design evaluation
Simplify testing and calibration for LPDDR6 SDRAM devices and memory controller silicon for early LPDDR6 design evaluation
M80896RCA
Simplify testing and calibration for LPDDR6 SDRAM devices and memory controller silicon for early LPDDR6 design evaluation
The Keysight M80896RCA application automates stressed signal calibration used for testing the inputs of LPDDR6 SDRAM devices, including DIMM, DRAM, and memory controllers, at the physical layer. This approach ensures that your devices meet performance and interoperability standards. The software automatically performs all calibration routines and conformance testing by controlling the required instruments. The LPDDR6 test methodology is a prerelease development by Keysight Technologies, facilitating design pathfinding and early adoption.
The application enables you to do the following:
The test application uses the same user interface as most other Keysight transmitter test applications. When performing setup changes, instructions and diagrams guide you to minimize errors.
The Keysight LPDDR6 receiver conformance and characterization test solution consists of several test instruments, such as a BERT and an oscilloscope, along with the M80896RCA software package.
Adjustable ISI Package simplifies receiver testing by offering unprecedented flexibility for handling test channels: A channel response can be emulated at the transmitter side either by specifying its insertion loss at specific frequency points or by using an s-parameters file. Channel emulation can be combined with actual physical ISI trace boards to result in a new test channel. M8070ISIB is compatible with the M8040A 64 Gbaud High-performance BERT.
Adjustable ISI Package simplifies receiver testing by offering unprecedented flexibility for handling test channels: A channel response can be emulated at the transmitter side either by specifying its insertion loss at specific frequency points or by using an s-parameters file. Channel emulation can be combined with actual physical ISI trace boards to result in a new test channel. M8070ISIB is compatible with the M8040A 64 Gbaud High-performance BERT.
M8070ISIB
Adjustable ISI Package simplifies receiver testing by offering unprecedented flexibility for handling test channels: A channel response can be emulated at the transmitter side either by specifying its insertion loss at specific frequency points or by using an s-parameters file. Channel emulation can be combined with actual physical ISI trace boards to result in a new test channel. M8070ISIB is compatible with the M8040A 64 Gbaud High-performance BERT.
The M8070ISIB package for M8040A and M8050A BERT platforms is designed to accelerate the development and validation of chips, devices, transceiver modules, sub-components, boards, and systems with serial I/O ports in the server, computing, data center, and communications industry.
It is tailored for receiver (input) testing for many popular interconnect standards that use PAM4 and NRZ data formats such as Ethernet, PCIe, and USB.
OIF Receiver Test Application for CEI-112G-VSR/MR/LR/LINEAR and LPO-MSA 100G PAM4 interfaces
OIF Receiver Test Application for CEI-112G-VSR/MR/LR/LINEAR and LPO-MSA 100G PAM4 interfaces
M809212CA
OIF Receiver Test Application for CEI-112G-VSR/MR/LR/LINEAR and LPO-MSA 100G PAM4 interfaces
M809212CA supports these measurement using the Keysight M8050A 120Gbd High-Performance BERT together with Keysight Digital Communication Analyzer (DCA) Oscilloscope or Keysight Infiniium UXR‑Series Oscilloscopes.
Designed to assist and simplify the stress signal calibration used for testing the inputs of IEEE802.3dj electrical interfaces using Keysight M8050A 120Gbaud High-Performance BERT and Keysight Infiniium UXR real-time Oscilloscope.
Designed to assist and simplify the stress signal calibration used for testing the inputs of IEEE802.3dj electrical interfaces using Keysight M8050A 120Gbaud High-Performance BERT and Keysight Infiniium UXR real-time Oscilloscope.
M8091DJCA
Designed to assist and simplify the stress signal calibration used for testing the inputs of IEEE802.3dj electrical interfaces using Keysight M8050A 120Gbaud High-Performance BERT and Keysight Infiniium UXR real-time Oscilloscope.
IEEE 802.3bm Receiver Test Application for 25GAUI-1 Chip-to-Module, Chip-to-Chip, Cable and Backplane
IEEE 802.3bm Receiver Test Application for 25GAUI-1 Chip-to-Module, Chip-to-Chip, Cable and Backplane
M8091BMCA
IEEE 802.3bm Receiver Test Application for 25GAUI-1 Chip-to-Module, Chip-to-Chip, Cable and Backplane
The M8091BMCA receiver conformance test application is designed to assist and simplify the stress signal calibration used for testing the inputs of CAUI-4 C2M (host and module), C2C, KR and CR. It reduces user interaction to a minimum and performs required calibration routines and conformance testing automatically by remote controlling all required instruments. M8091BMCA supports a wide range of Keysight instruments.
Designed to assist and simplify the stress signal calibration used for testing the inputs of IEEE 802.3ck Draft 3.3 chip-to-chip (C2C) and chip-to-module (C2M) electrical interfaces using Keysight M8040A 64Gbaud Higher Performance BERT or an M8050A 120Gbd High-Performance BERT together with Keysight Digital Communication Analyzer (DCA) Oscilloscope or Infiniium UXR real-time Oscilloscope.
Designed to assist and simplify the stress signal calibration used for testing the inputs of IEEE 802.3ck Draft 3.3 chip-to-chip (C2C) and chip-to-module (C2M) electrical interfaces using Keysight M8040A 64Gbaud Higher Performance BERT or an M8050A 120Gbd High-Performance BERT together with Keysight Digital Communication Analyzer (DCA) Oscilloscope or Infiniium UXR real-time Oscilloscope.
M8091CKCA
Designed to assist and simplify the stress signal calibration used for testing the inputs of IEEE 802.3ck Draft 3.3 chip-to-chip (C2C) and chip-to-module (C2M) electrical interfaces using Keysight M8040A 64Gbaud Higher Performance BERT or an M8050A 120Gbd High-Performance BERT together with Keysight Digital Communication Analyzer (DCA) Oscilloscope or Infiniium UXR real-time Oscilloscope.