Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
The N6708A is filler panel kit is for use with the N6700A, N6700B, N6701A, or N6702A Low-Profile Modular Power System Mainframes.
The N6708A is filler panel kit is for use with the N6700A, N6700B, N6701A, or N6702A Low-Profile Modular Power System Mainframes.
N6708A
The N6708A is filler panel kit is for use with the N6700A, N6700B, N6701A, or N6702A Low-Profile Modular Power System Mainframes.
O kit de painel de preenchimento N6708A deve ser utilizado com os mainframes de sistema de alimentação modular compactos N6700A, N6700B, N6701A ou N6702A. Para operação adequada desses mainframes, quaisquer slots vazios devem ser preenchidos com o painel. O kit de painel de preenchimento contém 3 painéis, então cada kit pode preencher até 3 slots vazios.
O kit de painel de preenchimento N6708A também pode ser pedido como opção FLR para qualquer mainframe de sistema de alimentação compacto N6700.
• Deseja combinar módulos? Veja todos os módulos N6700 disponíveis
The Keysight N6709C is a rack mount kit that provides all the necessary hardware to rack mount one N6700C, N6701C, or N6702C modular system power supply in 1 U rack space.
The Keysight N6709C is a rack mount kit that provides all the necessary hardware to rack mount one N6700C, N6701C, or N6702C modular system power supply in 1 U rack space.
N6709C
The Keysight N6709C is a rack mount kit that provides all the necessary hardware to rack mount one N6700C, N6701C, or N6702C modular system power supply in 1 U rack space.
The Keysight N6709C is a rack mount kit that provides all the necessary hardware to rack mount one N6700C, N6701C, or N6702C modular system power supply in 1U rack space. This rackmount kit includes front rack ears and rear supports that take the place of standard rack rails or slides. Note: Standard rack rails and slides are not compatible with the N6700 Series as they block the air inlets on the side of the mainframe.
The N6709C rack mount kit is also orderable as option 908 on any N6700 Series modular system power supply.
Provides five single-slot PXI filler panels with EMC gaskets
Provides five single-slot PXI filler panels with EMC gaskets
Y1213A
Provides five single-slot PXI filler panels with EMC gaskets
The Y1213A provides five, single-slot PXI filler panels with EMC gaskets.
Suspends the chassis in a Keysight rack using only 4 U of rack space
Suspends the chassis in a Keysight rack using only 4 U of rack space
Y1215C
Suspends the chassis in a Keysight rack using only 4 U of rack space
The Y1215C is a complete rack-mounting kit for the M9018B and M9019A PXIe chassis. It includes rack flanges, handles, and attachment hardware. It suspends the chassis in a Keysight Rack using only 4U of rack space. This kit is not compatible with the Y1270A Front Panel Interfacing Kit
Rack rails may be needed in a non-Keysight rack and are ordered separately. When rails are used, the chassis will require 5U of rack space.
Improve airflow by inserting plastic slot blockers into empty PXI slots
Improve airflow by inserting plastic slot blockers into empty PXI slots
Y1212A
Improve airflow by inserting plastic slot blockers into empty PXI slots
The Y1212A is a kit of five plastic slot-blockers to be used any PXI chassis. These can be placed in empty slots to help improve airflow through PXI modules. Require the use of a blank PXI filler panels.
16493B is suitable for general and low noise applications for up to 40 V and 200 mA.
16493B is suitable for general and low noise applications for up to 40 V and 200 mA.
16493B
16493B is suitable for general and low noise applications for up to 40 V and 200 mA.
Cable length (options):
16493L can be used as a general purpose triaxial cable for high current applications up to 4.2 A DC and 200 V. It can also be used for low current applications down to the sub-pA level.
16493L can be used as a general purpose triaxial cable for high current applications up to 4.2 A DC and 200 V. It can also be used for low current applications down to the sub-pA level.
16493L
16493L can be used as a general purpose triaxial cable for high current applications up to 4.2 A DC and 200 V. It can also be used for low current applications down to the sub-pA level.
Cable length (options):
16494A is suitable for low current applications down to the sub fA level. It supports a maximum voltage/current of 200 V / 1A DC.
16494A is suitable for low current applications down to the sub fA level. It supports a maximum voltage/current of 200 V / 1A DC.
16494A
16494A is suitable for low current applications down to the sub fA level. It supports a maximum voltage/current of 200 V / 1A DC.
Cable length (options):
MicroD25 GPIB to standard GPIB converter adapter. Compatible with the Keysight PZ2100A
MicroD25 GPIB to standard GPIB converter adapter. Compatible with the Keysight PZ2100A
PX0110A
MicroD25 GPIB to standard GPIB converter adapter. Compatible with the Keysight PZ2100A
The Keysight PX0110A converts MicroD25 GPIB to standard GPIB. It supports the Keysight PZ2100A.
The N1254A includes several optional accessories and adapters for instruments.
The N1254A includes several optional accessories and adapters for instruments.
N1254A
The N1254A includes several optional accessories and adapters for instruments.
You can buy several optional accessories and adapters online. For more information about N1254A accessories and adapters.
N1297A banana-triax adapter for Keysight B2900 SMU, configured for standard 2-wire non-Kelvin connections.
N1297A banana-triax adapter for Keysight B2900 SMU, configured for standard 2-wire non-Kelvin connections.
N1297A
N1297A banana-triax adapter for Keysight B2900 SMU, configured for standard 2-wire non-Kelvin connections.
The N1297A banana-triax adapter for 2-wire (non-Kelvin) connection supports low current measurement for less than 1 nA by enabling the use of high-performance triaxial cables. This solution makes it easy to connect to both triaxial-based test fixtures and wafer probers.
N1297B banana-triax adapter for Keysight B2900 SMU, configured for 4-wire Kelvin (low-resistance) measurements.
N1297B banana-triax adapter for Keysight B2900 SMU, configured for 4-wire Kelvin (low-resistance) measurements.
N1297B
N1297B banana-triax adapter for Keysight B2900 SMU, configured for 4-wire Kelvin (low-resistance) measurements.
The N1297B is the banana-triax adapter for 4-wire (Kelvin) connection supports low current measurement for less than 1 nA by enabling the use of high-performance triaxial cables. This solution makes it easy to connect to both triaxial-based test fixtures and wafer probers.