Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
N1297A banana-triax adapter for Keysight B2900 SMU, configured for standard 2-wire non-Kelvin connections.
N1297A banana-triax adapter for Keysight B2900 SMU, configured for standard 2-wire non-Kelvin connections.
N1297A
N1297A banana-triax adapter for Keysight B2900 SMU, configured for standard 2-wire non-Kelvin connections.
The N1297A banana-triax adapter for 2-wire (non-Kelvin) connection supports low current measurement for less than 1 nA by enabling the use of high-performance triaxial cables. This solution makes it easy to connect to both triaxial-based test fixtures and wafer probers.
N1297B banana-triax adapter for Keysight B2900 SMU, configured for 4-wire Kelvin (low-resistance) measurements.
N1297B banana-triax adapter for Keysight B2900 SMU, configured for 4-wire Kelvin (low-resistance) measurements.
N1297B
N1297B banana-triax adapter for Keysight B2900 SMU, configured for 4-wire Kelvin (low-resistance) measurements.
The N1297B is the banana-triax adapter for 4-wire (Kelvin) connection supports low current measurement for less than 1 nA by enabling the use of high-performance triaxial cables. This solution makes it easy to connect to both triaxial-based test fixtures and wafer probers.
The cable converting ferrule terminals to BNC terminal.
The cable converting ferrule terminals to BNC terminal.
PX0101A
The cable converting ferrule terminals to BNC terminal.
The Keysight PX0101A converts ferrule terminals to BNC terminal for trigger or interlock connection. It supports the Keysight M9601/02/03/14/15A.
Cable length (options)
The N1254A includes several optional accessories and adapters for instruments.
The N1254A includes several optional accessories and adapters for instruments.
N1254A
The N1254A includes several optional accessories and adapters for instruments.
You can buy several optional accessories and adapters online. For more information about N1254A accessories and adapters.
Includes support rails and attachment hardware; can be used with both the rackmount kit and the cable tray kit.
Includes support rails and attachment hardware; can be used with both the rackmount kit and the cable tray kit.
Y1217A
Includes support rails and attachment hardware; can be used with both the rackmount kit and the cable tray kit.
The Y1217A is a rail kit designed for the M9010A, M9018B, and M9019A when used in a Keysight rack. It can be used with both the rack mount kit and the cable tray kit. The kit includes support rails and attachment hardware. An M9018B or M9019A that is racked using this rail kit and the cable tray uses 5U of rack space. This kit is not compatible with the Y1270A Front Panel Interfacing Kit.
MicroD25 GPIB to standard GPIB converter adapter. Compatible with the Keysight PZ2100A
MicroD25 GPIB to standard GPIB converter adapter. Compatible with the Keysight PZ2100A
PX0110A
MicroD25 GPIB to standard GPIB converter adapter. Compatible with the Keysight PZ2100A
The Keysight PX0110A converts MicroD25 GPIB to standard GPIB. It supports the Keysight PZ2100A.
The cable converting MicroD25 GPIB to standard GPIB; compatible with the Keysight PZ2100A
The cable converting MicroD25 GPIB to standard GPIB; compatible with the Keysight PZ2100A
PX0114A
The cable converting MicroD25 GPIB to standard GPIB; compatible with the Keysight PZ2100A
The Keysight PZ0114A converts MicroD25 GPIB to standard GPIB. It supports the Keysight PZ2100A.
A rack mount kit providing all the necessary hardware to rack mount one Keysight PZ2100A
A rack mount kit providing all the necessary hardware to rack mount one Keysight PZ2100A
PX0113A
A rack mount kit providing all the necessary hardware to rack mount one Keysight PZ2100A
The Keysight PX0113A is a rack mount kit that provides all the necessary hardware to rack mount one Keysight PZ2100A in 1 U rack space. This rack mount kit includes front rack ears and rear supports that take the place of standard rack rails or slides.
Provides four single-slot filler panels for the Keysight PZ2100A with EMC gaskets
Provides four single-slot filler panels for the Keysight PZ2100A with EMC gaskets
PX0112A
Provides four single-slot filler panels for the Keysight PZ2100A with EMC gaskets
The Keysight PX0112A provides four, single-slot filler panels for the Keysight PZ2100A with EMC gaskets.
Improve airflow by inserting plastic slot blockers into empty slots of the Keysight PZ2100A
Improve airflow by inserting plastic slot blockers into empty slots of the Keysight PZ2100A
PX0111A
Improve airflow by inserting plastic slot blockers into empty slots of the Keysight PZ2100A
The Keysight PX0111A is a kit of two plastic slot-blockers to be used for the Keysight PZ2100A. These can be placed in empty slots to help improve airflow through source / measure unit (SMU) modules in the PZ2100A. Require the use of a blank filler panels for the PZ2100A.
The standard triaxial cable suitable for high current measurement up to 4 A DC.
The standard triaxial cable suitable for high current measurement up to 4 A DC.
PX0104A
The standard triaxial cable suitable for high current measurement up to 4 A DC.
The Keysight PX0104A is suitable for high current measurement up to 4 A DC. It supports the Keysight M9602/03A.
Cable length (options)
The Y1214B Air Inlet Kit can be used to supply additional cooling air from the front of the chassis with its unique cooling design of the chassis.
The Y1214B Air Inlet Kit can be used to supply additional cooling air from the front of the chassis with its unique cooling design of the chassis.
Y1214B
The Y1214B Air Inlet Kit can be used to supply additional cooling air from the front of the chassis with its unique cooling design of the chassis.
The Y1214B Air Inlet Kit can be used to supply additional cooling air from the front of the chassis so that this air is directed to other slots. These air inlet modules utilize the unique cooling design of the M9018B and M9019A PXIe chassis The kit is not supported in any other PXI chassis and may actually decrease cooling capacity in other PXI chassis. Requires some assembly.