Highlights

  • Complete test suites for HDMI: HDMI1.4, HDMI2.1 TMDS (previously HDMI2.0), HDMI 2.1 Fixed Rate Link, HDMI 2.2 Fixed Rate Link, Direct-Attach devices.
  • Supports waveform storage for post-processing on scope or offline on a PC.
  • Device capability entry using resolution and timing descriptors, video identifier codes (VIC) as well as FRL features
  • Automated test sequencing for given test connection
  • Full device automation using optional switch network
  • Guided connection and instructions throughout the test process
  • Test report including system, connection details, summary table, with hotlinks to ancillary test result data, and screen shots of the test measurements
  • Tabular final results page with statistical analysis

The D9021HDMC electrical performance validation and compliance software for HDMI transmitter supporting Infiniium V, Z and UXR-Series oscilloscopes gives you a fast and easy way to verify and debug your High Definition Multi-media Interface (HDMI) designs for set-top boxes, Digital Video Recorders, DVD players, and motherboard systems. The HDMI compliance test software lets you automatically execute HDMI electrical checklist tests and displays the results in a comprehensive report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

This software supports post processing of waveforms to greatly improve productivity. Post processing can be done on the oscilloscope after waveforms have been acquired or on a PC with a licensed compliance application using Infiniium Offline D9010BSEO. Other required components for solution are: a test point adapter with HDMI plug (TPA-P), probe amplifiers and probe heads, high quality matched cables, and an EDID and SCDC controller device.

HDMI2.1 TMDS (formally HDMI2.0) HDMI2.1 FRL and HDMI2.2 FRL require single-ended connections for single-ended measurements as well as for TP2 differential measurements. Keysight probe and switching offerings include N7010A active termination adapters for the lowest cost connection or N7003A Infiniimode amplifiers with internal switches to enable one connection full FRL testing. Full automation for complete testing of all HDMI versions for a device is possible with switch matrix solution which requires a mainframe and switch modules. To learn more about Keysight’s automated switching solution, visit www.keysight.com/find/switching.

Free Trials

N5399C/D HDMI 電氣效能驗證與相符性測試軟體和 30 天試用授權

Keysight N5399C/D HDMI 電氣效能驗證與相符性測試軟體,適用於 Infiniium 系列示波器。

Interested in a D9021HDMC?

Extend the capabilities for your HDMI 電氣效能、驗證與相符性測試軟體

Want help or have questions?