HIGHLIGHTS

RF/RRM Design Verification Test (DVT) software provides the flexibility required to test 5G NR RF, Demod and RRM test cases based on 3GPP RAN4. It supports both TDD and FDD and all relevant bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies.

  • Tools to customize test cases by adding new test points, modifying channel bandwidth, test frequencies, and other parameters, to go beyond industry requirements defined by 3GPP in the DVT mode.
  • Modular and scalable software.
  • Comprehensive campaign management.
  • Access to approximately 80% of total validated test cases in the Benchtop configuration, both FR1 and FR2.
  • Unattended test campaign execution with device automation.
  • Advanced logging features to rapid debugging of test case failures.

Test Manager

The Test Manager is common to all RF/RRM device acceptance solutions and hosts all their test cases. It provides the user interface to customize test cases beyond 3GPP requirements for early testing and benchmarking devices:

  • Campaign Management
  • Device Management
  • Test Automation
  • Debug, Analysis, and Reporting Tools
High Speed Digital Design using ADS Software
Log Viewer - Design Verifcation Test Software

Log Viewer

The Log viewer is a powerful result analysis and logging tool that enables the user to view the logs at run time or after test execution. 

Trace Studio provides measurement results in different formats:

  • Tables
  • Graphs (2D and 3D)
  • Spectrum Analyzer screenshots

RF/RRM Design Verification Test (DVT) Software Specifications

RF/RRM Design Verification Test SW supports the following 3GPP Conformance test specifications:

  • 38.101-3 5G NR RF Tx and Rx Range 1 and Range 2 Interworking operation with other radios
  • 38.101-1 5G NR RF Tx and Rx Range 1 Standalone
  • 38.101-2 5G NR RF Tx and Rx Range 2 Standalone
  • 38.101-4 5G NR RF Tx and Rx Performance requirements
  • 38.133 5G NR Radio Resource Management

S8705A RF/RRM DVT and Conformance Toolset

The RF/RRM DVT and Conformance Toolset provides comprehensive coverage of the 3GPP-defined RF and RRM test cases for 5G and C-V2X. Besides it is used for DVT, Conformance, and Regulatory testing.

Protect Your Innovation Investment

KeysightCare 支援服務

確保使用最新的應用軟體和技術來加速創新。期望用最快的速度提供韌體和專家技術支援。

軟體授權、期限和類型

是德科技軟體授權選項提供靈活的支援。 您可選擇授權期限和類型,以便控制您的預算。

是德科技軟體管理(Keysight Software Manager)

輕鬆管理您的是德科技軟體、查看和申請授權與軟體更新。

Want help or have questions?