What's new?

Regulatory E112 Test Cases Now Supported

E112 test cases consist of GNSS and AML (Advanced Mobile Location) test cases from clause 5 and 6 in the document ‘Guidelines for Compliance with delegated regulation 2019/320. The test cases which are mandated by the European Union since 17 March 2021 are offered by Keysight and executed in Protocol Carrier Acceptance Toolset. Once the test cases have been executed, reports with results are automatically generated and can be sent to a notified body for approval. 

Highlights

Protocol Carrier Acceptance Test Software offers a comprehensive test plan support of the following mobile network operators: AT&T, T-Mobile, Verizon, China Mobile, China Telecom, China Unicom, DISH, and Rakuten.

  • Signaling, application, and performance tests
  • Flexible licensing infrastructure
  • Comprehensive campaign management
  • Advanced logging features for rapid debugging of test case failures
  • Unattended test campaign execution with device automation
  • Modular and scalable software

Protocol Test Manager

User-friendly environment to create, manage and execute large test campaigns. The test campaigns can be saved and re-run to test different devices. 

The tests can be run manually or in automation. Test execution logs can be launched from Protocol Test Manager and reports of the results can be created in excel and Html formats.

High Speed Digital Design using ADS Software
C8706000A Protocol Carrier Acceptance Test Software Log Viewer

Analyze the Test Results Accurately With the Log Viewer

The Log viewer is a powerful result analysis and logging tool that enables the user to view all protocol layers (i.e., PHY, MAC, RLC, PDCP and RRC) in one log.

  • User-friendly graphical user interface
  • Several windows displayed in just one view
  • Filtering function to view the protocol layers of interest
  • Easy troubleshooting
  • Test System Diagnostic Data

Protocol Carrier Acceptance Test Software Specifications

Protocol Carrier Acceptance Test Software supports the test plans mandated by the following mobile network operators

  • AT&T
  • T-Mobile
  • Verizon
  • China Mobile
  • China Telecom
  • China Unicom
  • Rakuten
  • DISH

S8706A Protocol Carrier Acceptance Toolset

The Protocol Carrier Acceptance Toolset provides comprehensive access to protocol carrier acceptance test plans mandated by the world's major 5G mobile operators. The toolset flexibly addresses a wide range of test scenarios in sub-6GHz (FR1) and mmWave (FR2) frequencies, for both non-standalone (NSA) and standalone (SA) mode: signaling, performance and application testing including Wi-Fi, LBS and thermal.

Protect Your Innovation Investment

KeysightCare 支援服務

確保使用最新的應用軟體和技術來加速創新。期望用最快的速度提供韌體和專家技術支援。

軟體授權、期限和類型

是德科技軟體授權選項提供靈活的支援。 您可選擇授權期限和類型,以便控制您的預算。

是德科技軟體管理(Keysight Software Manager)

輕鬆管理您的是德科技軟體、查看和申請授權與軟體更新。

Want help or have questions?