IxANVL Protocol Test Package MPLS Bundle, Floating Binary Perpetual License

The Keysight IxANVL protocol test package includes a multiprotocol label switching (MPLS) bundle and a floating binary license.

prod_image
  • Protocol support

    MPLS binary

  • License options

    Perpetual

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

焦點訊息

Save time and money

IxANVL enables vendors to verify device design during the product’s entire life cycle, identifying problems earlier to prevent costly last-minute rework. It emulates large, multi‑node networks that previously were cost-prohibitive, resulting in more efficient tests and quicker product release times.

Increase confidence

IxANVL increases confidence in product quality by enabling extensive and thorough testing performed automatically and without supervision.

IxANVL's test results enable users to:

  • Determine where a device's protocol software meets or deviates from the specification.
  • Evaluate the device's performance when managing traffic from non-compliant network components.
  • Assess the impact of new development on existing code through regression testing.

Validate a broad set of protocols

IxANVL supports a comprehensive list of protocols, including bridging, routing, PPP, TCP / IP, IPv6, IPsec, VPN, MPLS, carrier Ethernet, automotive Ethernet, segment routing, and multicast.