What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9161D PXI Solid State Switch Firmware
1. Open command prompt.
2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9161D_A_00_01.exe”.
3.Then type in the command, example: M9161D_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
4. Restart the instrument after the firmware upgrade is completed.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2015-08-01 | A_00_01 | M9161D firmware version A_00_01 |
| 發佈日期 | 版本 |
|---|---|
| 2015-08-01 | A_00_01 |
| Version Description |
|---|
| M9161D firmware version A_00_01 |
如何下載
Click the download button and save the file to a temporary directory on your PC (or instrument).
如何安裝
Please see <Readme for MWSwitch Instrument Driver Version 1.0.3.0 for Modular Microwave Switches> under Supporting Documentation
授權
- Does Not Require a License
無可用的軟體版本
SHOW MORE