What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5433A Infiniium FPGA Dynamic Probe for Altera (Version 01.30)
The FPGA dynamic probe software can be installed either on an Infiniium MSO, or on a PC (running Windows 2000 or XP Professional) remotely connected to an Infiniium MSO.
To install the software on an Infiniium MSO:
- If you are accessing this web page from a PC (that is, not the Infiniium MSO), click the download link to save the file to the PC; then, transfer the file to the Infiniium MSO. Execute the file on the Infiniium MSO, and follow the on-screen instructions.
- If you are accessing this web page from the Infiniium MSO, click on the download link to save the file to the Infiniium MSO. Execute the file on the Infiniium MSO, and follow the on-screen instructions.
To install the software on a PC:
- Click the download link to save the file to the PC. Execute the file on the PC, and follow the on-screen instructions.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2012-10-19 | 01.30 | FPGA dynamic probe software for Altera FPGAs and Keysight mixed-signal oscilloscopes (MSOs). |
| 發佈日期 | 版本 |
|---|---|
| 2012-10-19 | 01.30 |
| Version Description |
|---|
| FPGA dynamic probe software for Altera FPGAs and Keysight mixed-signal oscilloscopes (MSOs). |
如何下載
See Above
如何安裝
See Above
授權
- Requires a License
支援文件
無可用的軟體版本
SHOW MORE