This course focuses on advanced Sheet Metal Forming (PAM-STAMP) solution usability (Graphical user interface, surface defect process setup, and analysis). Participants learn to prepare models for surfacedefectst, run simulations, and evaluate results via Sheet Metal Forming (PAM-STAMP) and Visual Viewer Graphical User Interface.
CAE engineers, model designers, etc.
Learn to evaluate surface defects using the Sheet Metal Forming (PAM-STAMP) solution, which covers the entire tooling process for surface defect setup and analysis.
No suitable date or place? Request custom training.
何をお探しですか?