コース概要

This course focuses on advanced processes using Sheet Metal Forming (PAM-STAMP) solution (Graphical user interface, process setup for fast feasibility, and production validation). Participants learn to prepare Hemming and Assembly models, run simulations, and evaluate results via the Sheet Metal Forming (PAM-STAMP) Graphical User Interface.

Audience

対象

CAE engineers, model designers, etc.

Course Objective

コースの目的

Learn how to perform hemming and assembly simulation using the Sheet Metal Forming (PAM-STAMP) solution, which covers the entire tooling process to formability and try-out validation.

 コース詳細

Duration icon 間隔: 3 Days
Level icon  レベル: Advanced

No suitable date or place? Request custom training.

Day 1 - Table-Top Hemming

  • Mesh preparation of project part (Nominal)  
  • Tabletop setup with stamp history
    • Gravities (outer and inner)
    • Pad closing
    • Steel 45° and 0°
    • Springback over die blocks
  • Post-processing

Day 2 - Roll Hemming

  • Introduction
  • Roll Hemming setup with stamp history
    • Gravities (outer and inner)
    • Pad closing
    • Robot path definition (3 path)
    • Springback over die blocks
  • Post-processing

Day 3 - Stop Welding

  • Introduction
  • Clamping and joining setup with stamp history
    • Simultaneous closing
    • Sequential closing
    • Springback over die block after joining
  • Post-processing

Ready to level up your knowledge and skills?

Join industry professionals and take your learning to the next level with our expert-led training.