This course focuses on advanced Sheet Metal Forming (PAM-STAMP) solution usability (Graphical user interface, validation process setup, deformable tool application, and analysis). Participants learn to prepare validation models using deformable tool, run simulations, and evaluate results via the Sheet Metal Forming (PAM-STAMP) Graphical User Interface.
CAE engineers, model designers, etc.
Learn to perform deformable press simulation using Sheet Metal Forming (PAM-STAMP) and Visual Environment, covering the entire tooling process for validation setup and analysis.
No suitable date or place? Request custom training.
尋找感興趣的產品?