This course focuses on an introduction to Sheet Metal Forming (PAM-STAMP) (Graphical user interface, hydroforming process setup for fast feasibility, production validation, and optimization). Participants learn to prepare models, run simulations, evaluate results, and run optimizations via the Sheet Metal Forming (PAM-STAMP) Graphical User Interface.
CAE engineers, model designers, etc
Learn to perform hydroforming simulation using Sheet Metal Forming (PAM-STAMP) solution, which covers the entire tooling process, from forming to final validation.
Basic knowledge of the stamping process, hydroforming process, and of CAE software
No suitable date or place? Request custom training.
何をお探しですか?