Use, modify, or create process templates for effortless setup of even the most complicated processes.
Simulate nearly any sheet metal forming process within a single, unified environment.
Acheive the highest predictive confidence for formability and springback through detailed control of material behavior, process parameters and numerical settings.
Minimze simulation times for even the largest components by using the full capacity of your hardware.
The openess and integrated flexibility of the platform allows for detailed modeling capabilities, enabling R&D innovation.
ビデオ
blogs
blogs
Sheet Metal Forming (PAM-STAMP) simulation is a proven solution with 25+ years of reliability, trusted across industries from aerospace to heavy machinery, electronics, and white goods.
Keysight’s CAE Sheet Metal Forming (PAM-STAMP) simulation software provides a flexible, all-in-one simulation platform with intuitive templates and a powerful solver, ideal for both beginners and experts working on complex parts and materials.
A broad range of processes can be simulated, from tube bending, hydroforming, and deep drawing to advanced techniques like superplastic forming, press hardening, spinning, and incremental forming.
Yes. It handles everything from simple to complex geometries, supporting conventional steels and advanced lightweight materials under cold, warm, and hot forming conditions.
With precise physics, scalable performance, and detailed process control, the software delivers faster simulations, fewer physical trials, and accelerated product innovation.
Absolutely. Users can customize templates, processes, and numerical settings to match their manufacturing needs, all within an easy-to-use environment.
何をお探しですか?