DEWESoft X3 - Remote Internal Command Access

Strike ID:
E18-0oz01
CVSS:
9.8 CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
10
Year:
2018

Description

This strike exploits a remote internal command access vulnerability in DEWESoft X3. The vulnerability is due to lack of authentication for sessions on TCP port 1999. By exploiting this vulnerability, a remote attacker could run internal commands, including executing arbitrary programs or disabling security features on target system. Note: When run in one-arm mode, this test will launch calc.exe on the target system.

CVE

References