Choose a country or area to see content specific to your location
何をお探しですか?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
DS1001A
Improve signal-to-noise ratio in your EM or RF setup for a smoother and faster testing process with the DS1001A Transceiver.
DS1002A
The DS1002A Pattern Based Trigger Generator lets you generate time independent pulses for side channel analysis or fault injection testing.
Generating a trigger pulse at the right point in time is essential in fault injection (FI) and side channel analysis (SCA) testing, but clock jitter and random program interrupts make this difficult, resulting in inaccurate timing.
The DS1002A Pattern Based Trigger Generator solves this problem by generating a trigger pulse after detecting a pattern in the EM signal of a chip. A special narrow band-pass filter enables pattern detection even in noisy signals.
DS1020A
The DS1020A Analysis Workstation is a PC workstation for Inspector software.
DS1020A Analysis Workstation is a standard PC workstation for the Inspector software package.
DS1106A
The DS1106A Laser Fault Injection Safety Box is a large safety box suitable for laser fault injection testing with DS1101A and DS1102A.
The DS1106A Laser Fault Injection Safety Box is a large safety box for laser fault injection testing.
DS1140A
The DS1140A 1.5 A Glitch Amplifier is used to generate and measure glitches, testing for fault injections and side channel attacks on embedded devices.
The 1.5 A Glitch Amplifier is designed to make your fault injection tests applicable to a wide range of embedded targets. Easily connect the 1.5 A Glitch Amplifier to the Spider or VC Glitcher to produce sharp and accurate glitches on the target and to an oscilloscope to measure and view the glitches that you generate.
Designed to drive the input pin of an embedded processor, the 1.5 A Glitch Amplifier has virtually 0 Ω output impedance. The DS1140A can operate as a single power supply between 0 and 4 volts (V). This voltage is set in Inspector and controlled via the Spider or VC Glitcher.
The 1.5 A Glitch Amplifier has an amplification factor of two. For example, when setting a continuous voltage level of 2 V and a glitch peak voltage of 3 V, the voltage levels between the Spider or VC Glitcher and the 1.5 A Glitch Amplifier are 1 and 1.5 V, respectively. Consequently, the voltage levels between DS1140A and an embedded processor are respectively 2 and 3 V.
DS1141A
Deliver a reliable glitch for targets consuming up to 10 A of current.
Injecting faults on an embedded device using power requires dedicated equipment. For a reliable glitch to be delivered to the target, the power supply needs to deliver sufficient power with minimal noise — and have sufficient power to generate steep voltage spikes. It is also necessary to monitor power consumption to identify areas of interest and see target behavior. The Keysight 30 A Amplifier combines these functionalities in one stand-alone component for targets consuming up to 10 A of current (peak-to-peak).
The DS1141A model provides the following features:
DS1203A
The DS1203A High Precision Electromagnetic Probe, a highly precise probe used in side channel analysis, picks up electromagnetic emissions from semiconductor circuits.
The High Precision Electromagnetic Probe, a highly sensitive probe used in side channel analysis, picks up electromagnetic emissions from semiconductor circuits. The probe has a mechanism that allows you to swap out three different probe tips of varying sizes: 0.2 mm, 0.5 mm, and 1.25 mm. All tips have a directed coil and a protective Teflon shell. Normally used in combination with an XYZ-motion platform, the probe can pick up electromagnetic fields with frequencies of up to 6 GHz, converting them into an AC signal.
By moving over the surface of a target, the DS1203A can find highly active circuits, or hotspots. The signals picked up on a hotspot comprise the measurements for simple or differential electromagnetic analysis. The High Precision Electromagnetic Probe has a variable gain mechanism, which you can set by hand or through an external device such as the Spider and can vary based on the target’s characteristics.
DS1310A
Use this infrared ring light and camera kit to ease backside laser navigation for your DS1101A Fault Injection Laser System.
Use this infrared ring light and camera kit to ease backside laser navigation for your DS1101A Fault Injection Laser System. The package includes an infrared ring light, infrared-sensitive replacement camera, and three magnetic mounts for ring light to objectives.
DS1311A
The DS1311A is a diode ring light for use in fault injection testing setups.
Ring light for fault injection testing setups:
DS1320A
The DS1320A Body Bias Injection Probe Needles provide full attack coverage against body bias injection in a dedicated package.
Body bias injection (BBI) is a relatively new technique in fault injection which has been adopted by several security testing schemes. By extending the DS1120A or DS1120B Unidirectional Fault Injection Probe with the DS1320A Body Bias Injection Probe Needles, you can ensure that your chips are robust against this technique. A BBI probe injects faults in a very small location, allowing you to pinpoint security vulnerabilities to a more specific location.
DS1321A
The DS1321A High Precision Fault Injection Probe Tips can increase fault injection success rates by creating precise, local glitches in modern chips.
High Precision Fault Injection Probe Tips can provide a precise, local glitch using powerful electric magnetic pulses. Our unique production technique results in high precision tips featuring small coils, which produce a local glitch that, with multiple windings, still delivers enough power to drive successful fault injection attempts. Due to our smaller coils, the penetration depth of our High Precision Fault Injection Probe Tips is lower compared to larger probe tips, so that preparing, or decapping, the chip may be necessary.
DS1322A
The DS1322A Glitch Amplifier Needle can insert high-speed glitches directly on embedded targets without having to cut the power supply.
The Glitch Amplifier Needle allows you to glitch directly on the soldering pins of a chip, without having to cut the power line. The optional 3D positioner can be used to mount the needle and position it above the target.
The DS1322A is driven by the Glitch Amplifier and can insert high-speed glitches on embedded targets without having to use the Glitch Amplifier as a power supply for the target. By connecting the Glitch Amplifier “out” SMB to the Glitch Amplifier Needle, you can inject faults by placing the needle on the target VCC pin and connecting the ground clip to the target ground. The Glitch Amplifier Needle has a spring-loaded tip for easy positioning.