KS8104A HTML 5 RESULT LISTENER Plugin

技術概要

KS8104A HTML5 RESULT LISTENER Plugin

Save TAP Results in HTML5 Format

Keysight Test Automation Product Summary

The Keysight Test Automation on PathWave (TAP) software provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. Keysight TAP is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher-level test executive software environments. Leveraging C# and the power of Microsoft Visual Studio, TAP is not just another programming language. It is a modular infrastructure upon which you can build your test solutions, maximizing your team’s productivity by using your existing software development tools and infrastructure.

Architecture

Included with Keysight TAP is the core sequencing engine, tools and plugins to minimize your test system development time and test execution speed. The HTML5 Result Listener Plugin provides a configurable plugin to be used to store and visualize TAP results

KS8104A Product Overview

The TAP HTML5 plugin is a result listener that allows users to publish test results from any TAP Test Step to an HTML5 formatted document. It is designed to be flexible and the user can easily control various aspects of the report using HTML5 templates. Several templates are included with the plugin for out-of-the-box functionality and as starting points which can be modified as needed.

Key Features

The plugin settings dialog allows for configuration such as the Filename, selecting a template, and a custom image.

To customize the output report, the user needs to modify an existing HTML report template or create a new one. Some knowledge of CSS/HTML5 is needed to edit report templates. You can find the existing templates in TAP_PATH/Plugins/HTML5/ Templates folder.