アプリケーションノート
RF and microwave test accessories—which can include everything from blocks, attenuators and couplers, to switches and system amplifiers—play an integral role in completing a test system. The accessories complement the system’s instrumentation by helping to simplify test setups and maximizing the instrumentation’s full potential. With high-performance instrumentation and accessories pushing the envelope of today’s advanced high-frequency applications, it is now more crucial than ever for engineers to select the right test accessories for use in their test systems.
何をお探しですか?