小冊子
Infiniium 9000 Series vs. LeCroy WaveRunner 6Zi
Competitive Comparison
LeCroy 6Zi Series
Keysight 9000 Series
LeCroy WaveRunner 6Zi Series
Bandwidth: 400 MHz, 600 MHz, 1 GHz, 2 GHz, 2.5 GHz, 4 GHz
Upgradable bandwidth: No
Max sample rate (2-ch): Up to 20 GSa/s (40 GSa/s on 2.5 and 4 GHz models)
Standard/max memory (2-ch): 32 Mpts/256 Mpts
Update rate (table on reverse side)
Biggest display: 12” WXGA
Default setup and autoscale front panel buttons: No
Knob per channel: No (multiplexed knob controls)
Drag and drop measurements: No
Independently set sample rate and memory depth: No
InfiniiScan Zone triggering: Not available
12-bit models: Yes (400 MHz and 600 MHz HRO models)
Standard probes: 500 MHz passive
Keysight Infiniium 9000 Series
Bandwidth: 600 MHz, 1 GHz, 2.5 GHz, 4 GHz
Upgradable bandwidth: Yes
Max sample rate (2-ch): Up to 20 GSa/s
Standard/max memory (2-ch): 40 Mpts/1 Gpts
Update rate (table on reverse side)
Biggest display: 15” (65% more display area)
Default setup and autoscale front panel buttons: Yes. All four vertical channel and horizontal knobs
Knob per channel: Yes. All four vertical channel and horizontal knobs
Drag and drop measurements: Yes
Independently set sample rate and memory depth: Yes
InfiniiScan Zone triggering: Option. Up to 8 zones
12-bit models: No. High-res mode up to 12-bit resolution
Standard probes: 500 MHz passive
Benefits of Fast Update Rate
Benefits of Large Display Size
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.