Choose a country or area to see content specific to your location
Product Fact Sheets
Product Fact Sheet
1 GHz modulation bandwidth/channel and 12 bit vertical resolution
- High bandwidth: 1 GHz modulation bandwidth/channel, 2 GHz I/Q modulation bandwidth and 1.5 GHz carrier frequency.
- Reliable and repeatable measurements through best dynamic range and low harmonic distortion. Markers don’t reduce DAC resolution.
- 2 Vpp into 50 Ω For many test cases and devices.
- 1, 2 or 4 channels. Combine 2 channels phase coherent or use them as two independent instruments in a single box. Two instruments can be combined to a 4 channel instrument.
- 3 software selectable amplifier optimized for different applications requiring different signal characteristics.
- Advanced sequencing for best usage of 64 MSa for real-world signals.
- Dynamic sequence control let your application control the waveform – in real time.
- 10 pre-defined waveforms speed up your measurements.
Typical applications
- Wireless standards with > 1 GHz modulation BW (WiHD, WiGig, Bluetooth 2.0)
- RF environment simulation up to 1.5 GHz (e.g. DVB-T/H, T-DMB)
- UWB up to 2 GHz modulation BW
- Software Defined Radio
- Satellite
- Radar
- General purpose function generator
- Education
コンテンツのロックを解除する
無料でお申し込み頂けます
*Indicates required field
ありがとうございました。
フォームが送信されました。
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.