Product Fact Sheets
The Keysight Technologies, Inc. E5061B Network Analyzer is the latest addition to the ENA series, that offers a broad frequency range down to 5 Hz while covering the RF range up to 3 GHz. It supports not only the general RF applications such as fi lters or amplifiers measurements, but also the LF applications such as loop-gain measurement of DC-DC converters. Thus, it works as the most useful analyzer in every lab that needs network analysis.
Wide frequency range in one-box
The E5061B allows you to avoid purchasing an LF-dedicated instrument that works only up to MHz range. You can cover versatile applications in your lab from near-DC to 3 GHz with the E5061B, also, included is the integrated gain phase test port. Now, more choices are available in the ENA series.
Wide dynamic range
The wide dynamic range of the E5061B throughout its whole measurement frequency range allows you to perform accurate at every required test frequency
More working space
As show, the compact form factor of the E5061B offers a larger working space on you desk compared to the existing network analyzers:
何をお探しですか?